chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-P18-AZ3/S139-S1261 | TURCK - Your Global Automation Partner
Inductive Sensor For Underwater Applications
NI8-P18-AZ3/S139-S1261
Order ID no. 1384305
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Length
150
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
8
Special features
Underwater
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
140
In Stock
Price Group
E1
List Price
€ 191,40
home
Turck-Shop
Others
NI8-P18-AZ3/S139-S1261
Item Total
€ 191,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support