chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
NI8-P18-AZ3/S139/S90 10M | TURCK - Your Global Automation Partner
Inductive Sensor For underwater applications
NI8-P18-AZ3/S139/S90 10M
Order ID no. 1350003
In Stock
Item Total
€ 214,06
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI8-P18-AZ3/S139/S90 10M
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
8
Special features
Underwater
Switching element function
normally open NO
Switching frequency (kHz)
0.02
Price Group
E1
List Price
€ 214,06
Contact Support