chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI40-CP80-AZ3X2/S85-S90 10M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI40-CP80-AZ3X2/S85-S90 10M
Order ID no. 1340522
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Cable length (m)
10
Design
Rectangular
Dimensions
80 mm x 80 mm x 41 mm
Electrical connection
Cable
Height
70
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
180
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
40
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
180
In Stock
Price Group
E1
List Price
€ 301,07
home
Turck-Shop
Others
NI40-CP80-AZ3X2/S85-S90 10M
Item Total
€ 301,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support