chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
MP -15H-UZ3X | TURCK - Your Global Automation Partner
Inductive Sensor
MP -15H-UZ3X
Order ID no. 13264
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Design
Rectangular
Dimensions
112 mm x 40 mm x 40 mm
Electrical connection
Terminal chamber
Height
50
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
120
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
15
Switching element function
Connection programmable
Switching frequency (kHz)
0.02
Width
50
In Stock
Price Group
E1
List Price
€ 313,06
home
Turck-Shop
Others
MP -15H-UZ3X
Item Total
€ 313,06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support