chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2-Q10S-AZ31X 0.12M | TURCK - Your Global Automation Partner
Inductive Sensor
BI2-Q10S-AZ31X 0.12M
Order ID no. 1309101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.12
Design
Rectangular
Dimensions
27,8 mm x 16 mm x 10,2 mm
Electrical connection
Cable
Height
10
Housing material
Plastic
Housing quality
PP-GF20
Length
100
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
2
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
100
In Stock
Price Group
E1
List Price
€ 114,40
home
Turck-Shop
Others
BI2-Q10S-AZ31X 0.12M
Item Total
€ 114,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support