chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI20-K40-AZ3X 2.00M | TURCK - Your Global Automation Partner
Inductive Sensor
NI20-K40-AZ3X 2.00M
Order ID no. 13065
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Smooth barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 40 mm
Housing material
Plastic
Housing quality
ABS
Housing surface
Yellow
Length
180
Mounting conditions
Non-flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Quality active face
ABS
Rated switching distance (mm)
20
Switching element function
NO contact
Switching frequency (kHz)
0.02
Width
180
In Stock
Price Group
E1
List Price
€ 159,17
home
Turck-Shop
Others
NI20-K40-AZ3X 2.00M
Item Total
€ 159,17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support