chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-M18-AZ3X-B3331/S903 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
In consultation with the sales department:
BI3-M18-AZ3X-B3331/S903
Order ID no. 1302104
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
1/2″
Design
Threaded barrel
Electrical connection
Connector
Height
15
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Length
80
Mounting conditions
Flush
Operating voltage
AC
Output function
2-wire
Protection class
IP67
Rated switching distance (mm)
3
Switching element function
NO contact
Width
15
In Stock
Price Group
E1
List Price
€ 180,62
Item Total
€ 180,62
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI3-M18-AZ3X-B3331/S903
Contact Support