chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BID2-G180-Y0/S220 6M | TURCK - Your Global Automation Partner
Inductive Sensor For High Pressures
BID2-G180-Y0/S220 6M
Order ID no. 1088006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Blue
Cable length (m)
6
Design
Threaded barrel
Electrical connection
Cable
Height
25
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
1.4305 (AISI 303)
Length
130
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2
Special features
Pressure resistant
Switching frequency (kHz)
2
Width
130
In Stock
Price Group
E1
List Price
€ 211,97
home
Turck-Shop
Others
BID2-G180-Y0/S220 6M
Item Total
€ 211,97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support