chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-P18-Y1/S139-S1261 7M | TURCK - Your Global Automation Partner
Inductive Sensor For Underwater Applications
NI8-P18-Y1/S139-S1261 7M
Order ID no. 1072508
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
50
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
POM
Housing surface
Black
Length
110
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP68
Quality active face
POM
Rated switching distance (mm)
8
Special features
Underwater
Switching frequency (kHz)
1
Width
110
In Stock
Price Group
E1
List Price
€ 96,69
Item Total
€ 96,69
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI8-P18-Y1/S139-S1261 7M
Contact Support