chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI8-P18-Y0/S233 10M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
NI8-P18-Y0/S233 10M
Order ID no. 10725
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable color
Red brown
Cable length (m)
10
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
170
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching frequency (kHz)
1
Width
130
In Stock
Price Group
E1
List Price
€ 176,66
home
Turck-Shop
Others
NI8-P18-Y0/S233 10M
Item Total
€ 176,66
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support