chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI11.5-DS13.5-0.035-BM-2AY1X2-H1140 | TURCK - Your Global Automation Partner
Inductive Sensor
NI11.5-DS13.5-0.035-BM-2AY1X2-H1140
Order ID no. 1050007
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
40
Ambient temperature min. (°C)
0
Approvals
,
Cable color
Gray
Cable length (m)
0.035
Connector type
M12 x 1
Design
Rectangular
Dimensions
42 mm x 20 mm x 13,5 mm
Electrical connection
Connector
Height
10
Housing material
Plastic
Housing quality
PA12-GF30
Length
100
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
11.5
Switching frequency (kHz)
0.5
Width
100
In Stock
Price Group
E1
List Price
€ 185,79
home
Turck-Shop
Others
NI11.5-DS13.5-0.035-BM-2AY1X2-H1140
Item Total
€ 185,79
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support