chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-P18-Y0/S74 2.6M | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Temperature Range
BI5-P18-Y0/S74 2.6M
Order ID no. 1046903
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-25
Cable length (m)
2.6
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Special features
Resistant to magnetic fields
Switching frequency (kHz)
1
Width
140
In Stock
Price Group
E1
List Price
€ 236,06
home
Turck-Shop
Others
BI5-P18-Y0/S74 2.6M
Item Total
€ 236,06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support