chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI50-K90SR-Y1/F2 | TURCK - Your Global Automation Partner
Inductive Sensor
NI50-K90SR-Y1/F2
Order ID no. 10434
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Design
Rectangular
Dimensions
130 mm x 75 mm x 60 mm
Electrical connection
Terminal chamber
Height
70
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
140
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
50
Switching frequency (kHz)
0.1
Width
100
In Stock
Price Group
E1
List Price
€ 200,97
home
Turck-Shop
Others
NI50-K90SR-Y1/F2
Item Total
€ 200,97
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support