chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-P18-Y0/S240 3M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-P18-Y0/S240 3M
Order ID no. 10402
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Brown
Cable length (m)
3
Design
Threaded barrel
Electrical connection
Cable
Height
50
Housing diameter (mm)
⌀ 18 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
160
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Width
130
In Stock
Price Group
E1
List Price
€ 138,49
home
Turck-Shop
Others
BI5-P18-Y0/S240 3M
Item Total
€ 138,49
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support