chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI2.5-P12-Y1 2M | TURCK - Your Global Automation Partner
Inductive Sensor
BI2.5-P12-Y1 2M
Order ID no. 10384
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
10
Housing diameter (mm)
⌀ 12 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
170
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
2.5
Switching frequency (kHz)
5
Width
110
In Stock
Price Group
E1
List Price
€ 45,21
home
Turck-Shop
Others
BI2.5-P12-Y1 2M
Item Total
€ 45,21
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support