chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI5-G18-Y1 5M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-G18-Y1 5M
Order ID no. 10213
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Cable color
Blue
Cable length (m)
5
Design
Threaded barrel
Electrical connection
Cable
Height
30
Housing diameter (mm)
⌀ 18 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
220
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
1
Width
140
In Stock
Price Group
E1
List Price
€ 69,30
home
Turck-Shop
Others
BI5-G18-Y1 5M
Item Total
€ 69,30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support