chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
343-16096-1 1/2-14NPT | TURCK - Your Global Automation Partner
Inductive Sensor
343-16096-1 1/2-14NPT
Order ID no. 1008702
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
20
Design
Rectangular
Dimensions
107 mm x 86,5 mm x 50 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PVDF
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PVDF
Rated switching distance (mm)
60
Switching frequency (kHz)
0.1
home
Turck-Shop
Others
343-16096-1 1/2-14NPT
Item Total
€ 804,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
A1
List Price
€ 804,10