chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-K11-Y1 5M | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-K11-Y1 5M
Order ID no. 1007105
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Cable color
Blue
Cable length (m)
5
Design
Smooth barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 11 mm
Housing material
Plastic
Housing quality
PA12-GF30
Length
230
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
2
Width
130
In Stock
Price Group
E1
List Price
€ 52,25
home
Turck-Shop
Others
NI5-K11-Y1 5M
Item Total
€ 52,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support