chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI15-G28-Y1 | TURCK - Your Global Automation Partner
Inductive Sensor
NI15-G28-Y1
Order ID no. 10067
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Cable color
Blue
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
40
Housing diameter (mm)
⌀ 28 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
170
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching frequency (kHz)
0.2
Width
110
In Stock
Price Group
E1
List Price
€ 122,10
home
Turck-Shop
Others
NI15-G28-Y1
Item Total
€ 122,10
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support