chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-G12-Y1-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI5-G12-Y1-H1141
Order ID no. 1005501
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , , ,
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
60
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching frequency (kHz)
2
Width
20
In Stock
Price Group
E1
List Price
€ 49,72
home
Turck-Shop
Others
NI5-G12-Y1-H1141
Item Total
€ 49,72
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support