chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-EG12-RY1/S1000 0.14M | TURCK - Your Global Automation Partner
Inductive Sensor
BI3-EG12-RY1/S1000 0.14M
Order ID no. 1005434
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , ,
Cable color
Blue
Cable length (m)
0.14
Design
Threaded barrel
Electrical connection
Cable
Height
10
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching frequency (kHz)
4
Width
100
In Stock
Price Group
E1
List Price
€ 101,09
Item Total
€ 10.109,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Others
BI3-EG12-RY1/S1000 0.14M