chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EH04K-Y1/S1190 0.4M | TURCK - Your Global Automation Partner
Obsoleting Jan. 2024
BI1-EH04K-Y1/S1190 0.4M
Order ID no. 1003043
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.4
Design
Smooth barrel
Electrical connection
Cable
Housing diameter (mm)
⌀ 4 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
22
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Rated switching distance (mm)
1
In Stock
Price Group
E1
List Price
€ 58,30
Item Total
€ 58,30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI1-EH04K-Y1/S1190 0.4M
Contact Support