chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI360P0-QR24M0-ELIU5X2LD-H1151/S1321 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Contactless Encoder Analog
RI360P0-QR24M0-ELIU5X2LD-H1151/S1321
Order ID no. 100053866
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Dimensions
81 mm x 78 mm x 24 mm
Electrical connection
Connector
Encoder line
Premium-Line
Flange type
Flange without mounting element
Height
24
Housing material
Metal/plastic
Housing quality
ZnAlCu1/PBT-GF30-V0
Length
81
Measuring principle
Inductive
Operating voltage
DC
Output function
Analog output
Output type
Absolute singleturn
Protection class
IP68, IP69K
Shaft diameter D (mm)
6 mm, 6.35 mm, 9.525 mm, 10 mm, 12 mm, 12.7 mm, 14 mm, 15.875 mm, 19.05 mm, 20 mm
Shaft Type
Hollow shaft
Technology
Contactless
Width
78
In Stock
Price Group
G1
List Price
€ 316,80
home
Turck-Shop
Others
RI360P0-QR24M0-ELIU5X2LD-H1151/S1321
Item Total
€ 316,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support