chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI1-EG05-AP6X-0.6-RS4/S1367 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Induktiver Sensor
BI1-EG05-AP6X-0.6-RS4/S1367
Order ID no. 100053490
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.6
Design
Threaded barrel
Electrical connection
Cable with connector
Height
0
Housing diameter (mm)
⌀ 5 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12
Rated switching distance (mm)
1
Switching element function
NO contact
Switching frequency (kHz)
3
Width
0
In Stock
Price Group
E1
List Price
€ 116,93
home
Turck-Shop
Others
BI1-EG05-AP6X-0.6-RS4/S1367
Item Total
€ 116,93
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support