chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI5-EM08-AN6X-0.2-PSG3S | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Induktiver Sensor mit erhöhtem Schaltabstand
NI5-EM08-AN6X-0.2-PSG3S
Order ID no. 100053117
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
0.2
Design
Threaded barrel
Electrical connection
Cable with connector
Height
0
Housing diameter (mm)
⌀ 8 mm
Housing material
Stainless steel
Housing quality
1.4427 SO
Length
0
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PP-GF20
Rated switching distance (mm)
5
Special features
Sn +
Switching element function
NO contact
Switching frequency (kHz)
2.8
Width
0
In Stock
Price Group
E1
List Price
€ 145,75
home
Turck-Shop
Others
NI5-EM08-AN6X-0.2-PSG3S
Item Total
€ 145,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support