chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RK4.217T-15-RS4.217T/TS7198 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Thermoelementleitung Typ K Verbindungsleitung
RK4.217T-15-RS4.217T/TS7198
Order ID no. 100052972
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Green
Cable length (m)
15
Cable quality
TPE
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Shielded
Type
Female
Type
Male
Voltage (V)
48
In Stock
Price Group
K1
List Price
€ 116,16
home
Turck-Shop
Others
RK4.217T-15-RS4.217T/TS7198
Item Total
€ 116,16
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support