chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Li100P0-Q17LM0-LiU5X2-0.50-RS5/S1297 | TURCK - Your Global Automation Partner
Li100P0-Q17LM0-LiU5X2-0.50-RS5/S1297
Order ID no. 100052512
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
0.5
Connector type
M12 x 1
Design
Profile
Electrical connection
Cable with connector
Height
20
Housing material
Plastic
Housing quality
PC-GF10
Length
200
Measuring principle
Inductive
Measuring range
100
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Width
205
In Stock
Price Group
F1
List Price
€ 334,73
home
Turck-Shop
Others
Li100P0-Q17LM0-LiU5X2-0.50-RS5/S1297
Item Total
€ 334,73
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support