chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
LI200P1-Q17LM1-LIU5X2-0.3-RS5/S1264 | TURCK - Your Global Automation Partner
LI200P1-Q17LM1-LIU5X2-0.3-RS5/S1264
Order ID no. 100052045
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
0.3
Connector type
M12 x 1
Electrical connection
Cable with connector
Height
20
Housing material
Plastic
Housing quality
PC-GF10
Length
200
Protection class
IP67
Width
300
In Stock
Price Group
F1
List Price
€ 301,73
home
Turck-Shop
Others
LI200P1-Q17LM1-LIU5X2-0.3-RS5/S1264
Item Total
€ 7.543,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support