chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
IM12-AI01-2I-2IU-H0/24VDC/K71 | TURCK - Your Global Automation Partner
Isolating transducer 2-channel
IM12-AI01-2I-2IU-H0/24VDC/K71
Order ID no. 100051435
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Current output
In mA
Device type
Isolating transducer
Dimensions
120 mm x 12,5 mm x 117 mm
Electrical connection
Removable screw terminals, 2-pin
Ex version
no
Functional safety (SIL/PL)
SIL 2
Height
117
Housing material
Plastic
Housing quality
Polycarbonate/ABS
Length
120
Nominal voltage
24 VDC
Number of channels
2
Power supply
24 VDC
Protection class
IP20
Signal type
Analog input (HART transparent)
Voltage output
In V
Width
12.5
In Stock
Price Group
D3
List Price
€ 357,94
home
Turck-Shop
Others
IM12-AI01-2I-2IU-H0/24VDC/K71
Item Total
€ 357,94
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support