chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI15-M30-AP6X-2-AMP08-3P | TURCK - Your Global Automation Partner
Inductive Sensor With Increased Switching Distance
BI15-M30-AP6X-2-AMP08-3P
Order ID no. 100050475
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Connector type
AMP Superseal
Design
Threaded barrel
Electrical connection
Cable with connector
Height
0
Housing diameter (mm)
⌀ 30 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
0
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Special features
Sn +
Switching element function
NC contact
Width
0
In Stock
Price Group
E1
List Price
€ 104,06
home
Turck-Shop
Others
BI15-M30-AP6X-2-AMP08-3P
Item Total
€ 104,06
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support