chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-EM12-RY1X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI10-EM12-RY1X-H1141
Order ID no. 100048819
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , ,
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
190
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
10
Switching frequency (kHz)
2
Width
190
In Stock
Price Group
E1
List Price
€ 130,02
home
Turck-Shop
Others
NI10-EM12-RY1X-H1141
Item Total
€ 130,02
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support