chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKSD-RJ45S-4416-7M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
02.10.2023 // Bergmann
RKSD-RJ45S-4416-7M
Order ID no. 100040012
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable length (m)
7
Cable quality
PUR
Coding
D-coded
Connector A
M12 x 1
Connector B
RJ45
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Brass
Current (A)
3
Design
Extension Cable
Height
0
Length
0
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Female
Type
Male
Width
0
In Stock
Price Group
K2
List Price
€ 64,79
Item Total
€ 64,79
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKSD-RJ45S-4416-7M
Contact Support