chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE(3+1)X1.5-XX-PUR-RD-1000M/TXR | TURCK - Your Global Automation Partner
Power Supply - Bulk Cable
CABLE(3+1)X1.5-XX-PUR-RD-1000M/TXR
Order ID no. 100031445
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Power
Cable color
Red
Cable diameter (mm)
7.5
Cable quality
PUR
Core cross-section (mm²)
1.5
Current (A)
16
Special features
Suitable for drag chain use
home
Turck-Shop
Others
CABLE(3+1)X1.5-XX-PUR-RD-1000M/TXR
In Stock
Price Group
K1
List Price
€ 6.272,20
Item Total
€ 6.272,20
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support