chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKP46PSB-50-RSP46PSB/TXR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Supply Cable - M12 Power Extension Cable
RKP46PSB-50-RSP46PSB/TXR
Order ID no. 100030362
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Application
Power
Cable color
Red
Cable diameter (mm)
7.4
Cable length (m)
50
Cable quality
PUR
Coding
S-coded
Coding
S-coded
Connector A
Female, M12 x 1, Straight, S-coded
Connector A
M12 x 1
Connector B
Male, M12 x 1, Straight, S-coded
Connector B
M12 x 1
Core cross-section (mm²)
1.5
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
16
Design
Extension Cable
Number of Pins
3+PE
Number of pins
3+PE
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Type
Male
In Stock
Price Group
K2
List Price
€ 339,46
home
Turck-Shop
Others
RKP46PSB-50-RSP46PSB/TXR
Item Total
€ 339,46
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support