chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ANTENNA-LTE-CABINET-3M-01 | TURCK - Your Global Automation Partner
Turck Cloud Solutions Antenna for Mounting on the Control Cabinet
ANTENNA-LTE-CABINET-3M-01
Order ID no. 100029658
home
Home
Loading...
Technical Data
Downloads
Accessory type
Antenna
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
SMA plug
Approvals
CE
Device type
Antenna
Dimensions
77,3 mm x 77,3 mm x 65,5 mm
Frequency band
2G, 3G, 4G (700/850/900/1700/1800/1900/2100/2600 MHz)
Height
65.5
Length
77.3
Protection class
IP67, IP69K
Width
77.3
In Stock
Price Group
F1
List Price
€ 23,65
Item Total
€ 23,65
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
ANTENNA-LTE-CABINET-3M-01
Contact Support