chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Antenna-LTE-Adhesive-3m-01 | TURCK - Your Global Automation Partner
Turck Cloud Solutions Antenna for Adhesive Mounting
Antenna-LTE-Adhesive-3m-01
Order ID no. 100029657
home
Home
Loading...
Technical Data
Downloads
Accessory type
Antenna
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
SMA plug
Approvals
CE
Device type
Antenna
Dimensions
83 mm x 35 mm x 13,3 mm
Frequency band
2G, 3G, 4G (700/850/900/1700/1800/1900/2100/2600 MHz)
Height
13.3
Length
83
Protection class
IP67, IP69
Width
35
In Stock
Price Group
F1
List Price
€ 11,77
home
Turck-Shop
Others
Antenna-LTE-Adhesive-3m-01
Item Total
€ 11,77
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support