chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Antenna-LTE-Wall-3m-01 | TURCK - Your Global Automation Partner
Turck Cloud Solutions Antenna for Wall Mounting
Antenna-LTE-Wall-3m-01
Order ID no. 100029656
home
Home
Loading...
Technical Data
Downloads
Accessory type
Antenna
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
SMA plug
Approvals
CE
Device type
Antenna
Dimensions
271 mm x 30 mm x 115 mm
Frequency band
2G, 3G, 4G (700/850/900/1700/1800/1900/2100 MHz)
Height
115
Length
271
Protection class
IP67
Width
30
In Stock
Price Group
F1
List Price
€ 26,62
home
Turck-Shop
Others
Antenna-LTE-Wall-3m-01
Item Total
€ 26,62
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support