chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Antenna-WiFi-Adhesive-3m-01 | TURCK - Your Global Automation Partner
Turck Cloud Solutions Antenna for Adhesive Mounting
Antenna-WiFi-Adhesive-3m-01
Order ID no. 100029653
home
Home
Loading...
Technical Data
Downloads
Accessory type
Antenna
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA plug
Approvals
CE
Device type
Antenna
Dimensions
71 mm x 25 mm x 7 mm
Frequency band
WiFi/Bluetooth/ZigBee/ISM (2.4 and 5 GHz)
Height
7
Length
71
Protection class
IP67
Width
25
In Stock
Price Group
F1
List Price
€ 8,17
home
Turck-Shop
Others
Antenna-WiFi-Adhesive-3m-01
Item Total
€ 8,17
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support