chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Antenna-WiFi-Short-01 | TURCK - Your Global Automation Partner
Turck Cloud Solutions Antenna for Mounting on the Device
Antenna-WiFi-Short-01
Order ID no. 100029650
home
Home
Loading...
Technical Data
Downloads
Accessory type
Antenna
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Antenna connection
RP-SMA plug
Approvals
CE
Device type
Antenna
Dimensions
41,3 mm x 18,4 mm x 9 mm
Frequency band
WiFi/Bluetooth/ZigBee/ISM (2.4 and 5 GHz)
Height
9
Length
41.3
Protection class
IP67
Width
18.4
In Stock
Price Group
F1
List Price
€ 5,81
home
Turck-Shop
Others
Antenna-WiFi-Short-01
Item Total
€ 5,81
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support