chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EG-VA465526/113-0020/3GD.184 | TURCK - Your Global Automation Partner
EG-VA465526/113-0020/3GD.184
Order ID no. 100027386
home
Home
Loading...
Technical Data
Downloads
Approvals
Ex-Approval
Height
260
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Installation area
zone 2
Length
550
Protection class
IP66
Width
460
In Stock
Price Group
D1
List Price
€ 5.944,40
Item Total
€ 5.944,40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
EG-VA465526/113-0020/3GD.184
Contact Support