chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
USB-2-IOL-0002/D845 | TURCK - Your Global Automation Partner
Calibration certificate
USB-2-IOL-0002/D845
Order ID no. 100027202
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-5
Dimensions
54 mm x 41 mm x 24 mm
Function
SIO, COM1, COM2, COM3
Height
24
Housing quality
AL
Length
54
Protection class
IP40
Width
41
In Stock
Price Group
C1
List Price
€ 380,49
home
Turck-Shop
Others
USB-2-IOL-0002/D845
Item Total
€ 380,49
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support