chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI10-Q14-Y1X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI10-Q14-Y1X 7M
Order ID no. 100026132
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Approvals
, , , , , ,
Cable color
Blue
Cable length (m)
7
Design
Rectangular
Dimensions
52 mm x 30 mm x 14 mm
Electrical connection
Cable
Height
30
Housing material
Plastic
Housing quality
PBT-GF30-V0
Length
100
Mounting conditions
Flush
Operating voltage
DC
Output function
NAMUR
Protection class
IP67
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
10
Switching frequency (kHz)
1
Width
100
In Stock
Price Group
E1
List Price
€ 59,51
Item Total
€ 59,51
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BI10-Q14-Y1X 7M
Contact Support