chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RJ45S-FKSDD-4416-6M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
19.01.2026 - Nguyen
RJ45S-FKSDD-4416-6M
Order ID no. 100024260
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable length (m)
6
Cable quality
PUR
Coding
D-coded
Connector A
RJ45
Connector B
M12 x 1
Core cross-section (mm²)
0.32
Current (A)
1.5
Design
Extension Cable
Height
0
Length
0
Network protocol
Ethernet
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Type
Male
Type
Female
Voltage (V)
48
Width
0
In Stock
Price Group
K2
List Price
€ 54,12
Item Total
€ 54,12
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RJ45S-FKSDD-4416-6M
Contact Support