chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
NI10-EM18-LIU/S1205 7M | TURCK - Your Global Automation Partner
Inductive Sensor With Analog Output
NI10-EM18-LIU/S1205 7M
Order ID no. 100021604
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Dark blue
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Height
180
Housing diameter (mm)
⌀ 18 mm
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Length
180
Measuring range
1
Mounting conditions
Non-flush
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
LCP
Width
30
In Stock
Price Group
E1
List Price
€ 231,88
Item Total
€ 11.594,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
NI10-EM18-LIU/S1205 7M
Contact Support