chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
EG-VA655526/113-0200/2GD60.171 | TURCK - Your Global Automation Partner
EG-VA655526/113-0200/2GD60.171
Order ID no. 100021370
home
Home
Loading...
Technical Data
Downloads
Approvals
ATEX
Height
260
Housing material
Stainless steel
Housing quality
1.4404 (AISI 316L)
Installation area
zone 1
Length
550
Module rack
MT16-2G
Protection class
IP66
Width
650
In Stock
Price Group
D1
List Price
€ 7.579,00
Item Total
€ 7.579,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
EG-VA655526/113-0200/2GD60.171
Contact Support