chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
REI-12H10E1-2K1024-H1181 | TURCK - Your Global Automation Partner
REI-12H10E1-2K1024-H1181
Order ID no. 100020883
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Flange diameter
65
Flange type
Flange with stator coupling
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class
IP67
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
10 mm
Shaft Type
Hollow shaft
Width
0
In Stock
Price Group
F3
List Price
€ 345,62
Item Total
€ 345,62
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
REI-12H10E1-2K1024-H1181
Contact Support