chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RI-12H14E-4B4096-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RI-12H14E-4B4096-H1181
Order ID no. 100017854
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Flange diameter
63
Flange type
Flange with stator coupling
Height
0
Housing material
Die-cast zinc
Length
0
Measuring principle
Optical
Output function
RS422/TTL
Output type
Incremental
Protection class
IP67
Resolution incremental (ppr)
4096
Shaft diameter D (mm)
14 mm
Shaft Type
Hollow shaft
Width
0
In Stock
Price Group
F3
List Price
€ 439,45
Item Total
€ 439,45
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RI-12H14E-4B4096-H1181
Contact Support