chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
arrow_back_ios
arrow_forward_ios
Leitung für Industrial Ethernet / PROFINET Anschlussleitung
PSGS4M-4416-30M
Order ID no. 100014801
In Stock
Price Group
K2
List Price
€ 150,81
Item Total
€ 150,81
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable diameter (mm)
6.5
Cable length (m)
30
Cable quality
PUR
Connector A
Male, M8 x 1, Straight
Connector A
M8 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Die-cast Zinc
Current (A)
3
Design
Connection Cable
Network protocol
Ethernet
Number of Pins
4
Orientation
Straight
Plug body
Plastic
Type
Male
home
Turck-Shop
Others
PSGS4M-4416-30M