chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BI3-M12-RD6X | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI3-M12-RD6X
Order ID no. 100013020
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Height
20
Housing diameter (mm)
⌀ 12 mm
Housing material
Metal
Housing quality
CuZn
Housing surface
Chrome-plated
Length
110
Mounting conditions
Flush
Operating voltage
DC
Output function
2-wire
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
3
Switching element function
NC contact
Switching frequency (kHz)
1
Width
115
In Stock
Price Group
E1
List Price
€ 76,67
home
Turck-Shop
Others
BI3-M12-RD6X
Item Total
€ 1.916,75
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support