chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSSD-4416-35M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
27.10.2024 // Bläser - Bergmann
RSSD-4416-35M
Order ID no. 100012636
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL Listed
Cable color
Green
Cable length (m)
35
Cable quality
PUR
Coding
D-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.32
Coupling nut/screw material A
Die-cast Zinc
Current (A)
3
Design
Connection Cable
Height
60
Length
360
Network protocol
Ethernet
Number of Pins
4
Orientation
Straight
Type
Male
Voltage (V)
48
Width
335
In Stock
Price Group
K2
List Price
€ 194,15
Item Total
€ 194,15
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RSSD-4416-35M
Contact Support